42-GC5020-02 IDL*FLT 4.25RIS ST F/S
10514761
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Height: 17.00
- Length: 54.00
- Net Weight: 50.38
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-C5020 5x45 Roll Factory Sealed w/4.25 Rise Bracket