60-GC6301-02 IDL*35TRGH ST UEQ F/S

10514595 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Trough Steel Roll
  • Net Weight: 130.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*35 Trough Stl UEQ Factory Sealed
QTY