42-GC6312-01 IDL*35 P/A ST EQ R/G
10514567
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Height: 25.00
- Length: 46.00
- Net Weight: 178.00
- Roll Diameter (in): 6 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 54.00
42-C6312 Troughing Training Idler