48-GD5212-01 IDL*20 P/A ST EQ R/G-D

10514534 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Spiral Return
  • Net Weight: 179.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
48-d5212 Troughing Trnr Pos Arm Steel Equal Regreasable
QTY