54-GC6212-01 IDL*20 P/A ST EQ R/G
10514430
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Net Weight: 206.00
- Roll Diameter (in): 6 in
- Roller Length (in): 19 in
- Type of Bearing: Roller
- Weight unit: LB
54-C6212 Troughing Training Idler-Pos Type