60-GC5203-01 IDL*20TRGH IMP UEQ R/G
10514371
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Height: 18.00
- Length: 71.00
- Net Weight: 109.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*20Trough Imp UEQ R/g