60-GD6301-01 IDL*35TRGH ST UEQ R/G

10514331 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Trough Steel Roll
  • Net Weight: 100.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl *35 Trough Stl UEQ R/g
QTY