60-GD6056-02 RTN P/A RBDSC L/L FS
10514321
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Net Weight: 196.00
- Roll Diameter (in): 6 in
- Roller Length (in): 63 in
- Type of Bearing: Roller
- Weight unit: LB
60-d6056 Factory Sealed Disc Ret Training Idler Pos Arm