72-GD6031-01 IDL*P/A 4.75RIS ST R/G

10514235 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 253.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*P/A 4.75ris Stl R/g
QTY