30-GB5202-21 IDL*20TRGH IMP EQ F/S B+
10514203
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic B+ Trough Impact
- Bolting Length (in): 6 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Height: 15.00
- Length: 41.00
- Net Weight: 46.00
- Roll Diameter (in): 5 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
30-gB5202 B+ Factory Sealed Troughing Impact Idler