48-GC6302-02 IDL*35TRGH IMP EQ F/S
10514046
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 24.00
- Length: 44.00
- Net Weight: 105.00
- Roll Diameter (in): 6 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 60.00
48-C6302 Factory Sealed Troughing Impact Idler