72-GD6040-02 RETURN D 4.5 DROP STL FS
10514007
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Net Weight: 81.00
- Roll Diameter (in): 6 in
- Roller Length (in): 75 in
- Type of Bearing: Roller
- Weight unit: LB
72-d6040 6x74.75 Stl Roll Factory Sealed w/4.5 Drop Brkt