48-GC6051-01 IDL*A/S 4.5DRP ST R/G
10514003
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 180.00
- Roll Diameter (in): 6 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Weight unit: LB
48-C6051 Rt Trg Idler-act Sh Chk 48-C6052 411-20010 Shoe