OBS 24-GD6042-01 RTN D 4.5 DRP SPRL RG

10513561 MFG #: Rexnord
$0.00 /
  • Material: Rubber
  • Product Type: Classic D Spiral Return
  • Height: 14.00
  • Length: 36.00
  • Net Weight: 25.00
  • Roll Diameter (in): 6 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.00
24-d6042 5.50x27 Spiral Regreasable w/4.5 Drop Brkg
QTY