60-GD5312-01 IDL35*P/A ST EQ R/G
10513541
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Height: 28.00
- Length: 72.00
- Net Weight: 212.00
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Idl35*P/A Stl Eq R/g