48-GD5202-02 IDL*20TRGH IMP EQ F/S

10513515 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic D Trough Impact
  • Height: 20.00
  • Length: 60.00
  • Net Weight: 86.00
  • Roll Diameter (in): 5 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.00
Idl*20Trough Imp Eq Factory Sealed
QTY