24-GC5051-02 IDL*A/S 4.5DRP ST F/S

10513372 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Training Idlers
  • Bolting Length (in): 5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: C
  • Net Weight: 112.00
  • Roll Diameter (in): 5 in
  • Roller Length (in): 27 in
  • Type of Bearing: Roller
  • Weight unit: LB
24-C5051 Factory Sealed Return Training Idler-act Shoe
QTY