60-GD6040-01 RTN D 4.5 DRP ST RG
10513330
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Net Weight: 81.24
- Roll Diameter (in): 6 in
- Roller Length (in): 63 in
- Type of Bearing: Roller
- Weight unit: LB
60-d6040 6x63 Roll Regreasable w/4.50 Drop Bracket