48-GC5030-01 IDL*A/S 4.75RIS ST R/G
10513261
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 17.00
- Length: 59.00
- Net Weight: 160.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Idl* A/S 4.75 Ris Stl Regreasable