42-GC5410-01 IDL*45 A/S ST EQ R/G
10512992
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Height: 17.00
- Length: 54.00
- Net Weight: 165.00
- Roll Diameter (in): 5 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
Idl* 45 A/S Stl Eq R/g