42-GC5031-01 IDL*P/A 4.75RIS ST R/G
10512919
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 152.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-C5031 Fl Trg Idler-Pos Tp Chk 42-C5052 Remove Bkts