30-GC5301-01 IDL*35TRGH ST UEQ R/G
10512865
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 58.00
- Roll Diameter (in): 5 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5301 Troughing Idler-Unequal Roll