48-GD6302-02 IDL*35TRGH IMP EQ F/S

10512860 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic D Trough Impact
  • Net Weight: 105.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*35 Trough Imp Eq Factory Sealed
QTY