54-GD6020-02 IDL*FLT ST 4.25RISE FS
10512837
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 63 in
- CEMA Rating: D
- Net Weight: 60.38
- Roll Diameter (in): 6 in
- Roller Length (in): 57 in
- Type of Bearing: Roller
- Weight unit: LB
54-d6020 6x57 Roll Factory Sealed w/4.25 Rise Bracket