36-GC5203-01 IDL*20TRGH IMP UEQ R/G
10512826
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 69.00
- Roll Diameter (in): 5 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Weight unit: LB
36-C5203 Trough Impact Idler-un Roll