48-GC5302-01 IDL*35TRGH IMP EQ R/G
10512787
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 23.00
- Length: 44.00
- Net Weight: 94.00
- Roll Diameter (in): 5 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 60.00
48-C5302 Troughing Impact Idler