54-GC6201-02 IDL*20TRGH ST UEQ F/S
10512654
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Height: 18.00
- Length: 61.00
- Net Weight: 105.00
- Roll Diameter (in): 6 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Idl*20Trough Stl UEQ Factory Sealed