24-GD5302-01 IDL*35TRGH IMP EQ R/G

10512637 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic D Training Idlers
  • Net Weight: 59.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl 35 Trough Imp Eq R/g
QTY