72-GD6300-01 IDL*35TRGH ST EQ R/G

10512592 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Trough Steel Roll
  • Net Weight: 90.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*35 Trough Stl Eq R/g
QTY