42-GC5200-02 IDL*20TRGH ST EQ F/S
10512570
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 72.00
- Roll Diameter (in): 5 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Weight unit: LB
42-C5200 Factory Sealed Troughing Idler