OBS 42-GD6042-02 RTN D 4.5 DRP SPRL FS
10512564
MFG #: Rexnord
$0.00
/
- Material: Rubber Extrusion on Steel Backing
- Product Type: Classic D Spiral Return
- Height: 17.00
- Length: 54.00
- Net Weight: 40.00
- Roll Diameter (in): 5.5 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-d6042 5.50x45 Spiral Roll F w/4.5 Drop Brkt