54-GC5312-02 IDL*35 P/A ST EQ F/S
10512515
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Net Weight: 196.00
- Roll Diameter (in): 5 in
- Roller Length (in): 19 in
- Type of Bearing: Roller
- Weight unit: LB
54-C5312 Factory Sealed Troughing Training Idler-Pos Arm