30-GD5020-02 IDL*FLT D ST4.25RIS F/S
10512422
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: D
- Height: 15.00
- Length: 41.00
- Net Weight: 32.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
30-d5020 5x33 Stl Roll Factory Sealed w/4.25 Rise Brkt