20-GC5312-01 IDL*35 P/A ST EQ R/G
10512291
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 29 in
- CEMA Rating: C
- Net Weight: 109.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Weight unit: LB
20-C5312 Troughing Training Idler-Pos Type