30-FC6041-19 IDL*L/S ST 1.19BRG

10512239 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Series-F Live Shaft
  • Height: 15.00
  • Length: 41.00
  • Net Weight: 31.00
  • Roll Diameter (in): 6 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.00
Idl*l/sstl1.19Brg
QTY