36-GD5043-01 RTN D 4.5 DRP RBDSC RG
10512119
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: D
- Net Weight: 31.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-d5043 5x39 RuB Disc Roll Regreasable w/4.5 Drop Brkt