30-GC5040-01 RTN C 4.5 DRP ST RG
10512098
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 39.24
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5040 5x33 Roll Regreasable w/4.5 Drop Bracket