54-GC6203-01 IDL*20TRGH IMP UEQ R/G
10512011
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 9 in
- Bolting Width (in): 63 in
- CEMA Rating: C
- Net Weight: 109.00
- Roll Diameter (in): 6 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
54-C6203 Trough Impact Idler-un Roll