30-GD5300-02 IDL*35TRGH ST EQ F/S

10511931 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Trough Steel Roll
  • Net Weight: 58.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl*35 Trough Stl Eq Factory Sealed
QTY