24-GC6212-02 IDL*20 P/A ST EQ F/S

10511916 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Training Idlers
  • Bolting Length (in): 7.5 in
  • Bolting Width (in): 33 in
  • CEMA Rating: C
  • Net Weight: 130.00
  • Roll Diameter (in): 6 in
  • Roller Length (in): 9 in
  • Type of Bearing: Roller
  • Weight unit: LB
24-C6212 Factory Sealed Troughing Training Idler Pos Arm
QTY