24-GD6043-02 RTN D 4.5 DRP RBDSC F/S
10511893
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic D Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: D
- Height: 14.00
- Length: 36.00
- Net Weight: 30.00
- Roll Diameter (in): 6 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
24-d6043 6x27 RuB Disc Factory Sealed w/4.5 Drop