42-GC6202-01 IDL*20TRGH IMP EQ R/G
10511459
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 97.00
- Roll Diameter (in): 6 in
- Roller Length (in): 15 in
- Type of Bearing: Roller
- Weight unit: LB
42-C6202 Troughing Impact Idler