36-GB5020-21 FLT B+ 4.25RIS ST F/S
10511405
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 33 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 35.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-B5020 B+ 5x39 Stl Roll Factory Sealed w/4.25 Rise Brkt