60-GD6400-02 IDL*45TRGH ST EQ F/S

10511374 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Trough Steel Roll
  • Net Weight: 100.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*45 Trough Stl Eq Factory Sealed
QTY