30-GB5040-21 RTN B+ 1.50 DRP ST FS
10511311
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Net Weight: 29.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-B5040 B+ 5x33 Stl Roll Factory Sealed w/1.5 Drop Brkt