42-FD6058-01 IDL*RTN TRK ST 5DRP

10511286 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Series-F Tracker Idler
  • Net Weight: 90.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl*rtn Trac Stl 5 Drp
QTY