36-GC6051-02 IDL*A/S 4.5DRP ST F/S
10511252
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 151.00
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6051 Factory Sealed Return Training Idler Act Shoe