48-GC5410-01 IDL*45 A/S ST EQ R/G
10511175
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 180.00
- Roll Diameter (in): 5 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Weight unit: LB
48-C5410 Troughing Training Idler-Act Shoe