30-GC5056-01 RTN P/A RBDSC L/L RG
10511075
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 131.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5056 Rt Trg Idler-disc Chk 30-C5052 and C5043 Chg Rl