36-GC6302-02 IDL*35TRGH IMP EQ F/S
10511073
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 82.00
- Roll Diameter (in): 6 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6302 Factory Sealed Troughing Impact Idler